Manufacturer part number: 07798-0100010
Brand: NORELEM
Price: 11.44 €
Delivery time: 4 Days
B: 47
FT=load capacity: 1000 kg
H: 12
L= length of inserts: 1 m
Main colour: violet
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07798-0100010
Item | Round sling | Main material | Polyester | Version 1 | Single sleeve |
---|---|---|---|---|---|
RoHS | yes |
This page is Round sling single sleeve, polyester (07798), part number 07798-0100010.
You can find the detail information about specifications and dimensions on part number 07798-0100010.
Configure
Basic Attributes
B
FT=load capacity(kg)
H
L= length of inserts
Main colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07798-0100005 |
07798-0100015 |
07798-0100020 |
07798-0100025 |
07798-0100030 |
07798-0100040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | FT=load capacity (kg) | H | L= length of inserts | Main colour | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
10.39 € | 1 | 4 Days | 47 | 1000 | 12 | 0.5 m | violet | 0.0001 | ||
14.92 € | 1 | 4 Days | 47 | 1000 | 12 | 1.5 m | violet | 0.3751 | ||
19.20 € | 1 | 4 Days | 47 | 1000 | 12 | 2 m | violet | 0.0004 | ||
22.94 € | 1 | 4 Days | 47 | 1000 | 12 | 2.5 m | violet | 0.0006 | ||
27.06 € | 1 | 4 Days | 47 | 1000 | 12 | 3 m | violet | 0.0007 | ||
35.42 € | 1 | 4 Days | 47 | 1000 | 12 | 4 m | violet | 0.0010 |