Manufacturer part number: 07798-02-0100020
Brand: NORELEM
Price: 19.02 €
Delivery time: 4 Days
B: 50
FT=load capacity: 1000 kg
L= length of inserts: 2 m
Main colour: violet
Weight (ERP): 0.0004 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07798-02-0100020
Item | Hoisting belt | Main material | Polyester | Version 1 | two-ply |
---|---|---|---|---|---|
RoHS | yes |
This page is Hoisting belt two-ply, polyester (07798), part number 07798-02-0100020.
You can find the detail information about specifications and dimensions on part number 07798-02-0100020.
Part Number |
---|
07798-02-0100010 |
07798-02-0100030 |
07798-02-0100040 |
07798-02-0100050 |
07798-02-0200010 |
07798-02-0200020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B | FT=load capacity (kg) | L= length of inserts | Main colour | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|
14.28 € | 1 | 4 Days | 50 | 1000 | 1 m | violet | 0.0003 | ||
24.44 € | 1 | 4 Days | 50 | 1000 | 3 m | violet | 0.0007 | ||
27.88 € | 1 | 4 Days | 50 | 1000 | 4 m | violet | 0.0007 | ||
33.80 € | 1 | 4 Days | 50 | 1000 | 5 m | violet | 0.9100 | ||
20.89 € | 1 | 4 Days | 60 | 2000 | 1 m | green | 0.0004 | ||
30.55 € | 1 | 4 Days | 60 | 2000 | 2 m | green | 0.0008 |