Link, steel (07795) (07795-1001400)

Link, steel (07795) 07795-1001400

Product Details:

Manufacturer part number: 07795-1001400

Brand: NORELEM

Price: 14.84

Delivery time: 4 Days


Technical Data:

A: 14

D1: 18

for chain: 6 mm

FT=load capacity: 1400 kg

L: 45


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07795-1001400

Part Number
07795-1001400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D1 for chain
(mm)
FT=load capacity
(kg)
L L1 S S1 Weight (ERP)
(kg)

14.84 €

1 4 Days 14186140045187.580.0839

Loading...

  1. 1

Basic information

Main material steel Grade 10 Item Link
Surface finish body plastic-coated RoHS yes

This page is Link, steel (07795), part number 07795-1001400.
You can find the detail information about specifications and dimensions on part number 07795-1001400.

Variation of this product

Part Number
07795-1001900
07795-1002500
07795-1004000
07795-1006700
07795-1010000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D1 for chain
(mm)
FT=load capacity
(kg)
L L1 S S1 Weight (ERP)
(kg)

15.55 €

1 4 Days 17.820.57190050.520910.20.1408

17.75 €

1 4 Days 1923.5825006225.51011.50.2099

20.99 €

1 4 Days 23.827.5104000723012.612.60.3683

34.82 €

1 4 Days 2833.313670087.33616.7190.7774

53.72 €

1 4 Days 34.339.5161000010240.520.620.61.4980

Tech Support