Link for round slings steel (07797) (07797-802000)

Link for round slings steel (07797) 07797-802000

Product Details:

Manufacturer part number: 07797-802000

Brand: NORELEM

Price: 23.63

Delivery time: 4 Days


Technical Data:

B1: 40

B2: 19

for chain: 7-8 mm

FT=load capacity: 2000 kg

L: 58


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07797-802000

Part Number
07797-802000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 B2 for chain
(mm)
FT=load capacity
(kg)
L L1 L2 S S1 S2 S3 Weight (ERP)
(kg)

23.63 €

1 4 Days 40197-8200058272091024140.3046

Loading...

  1. 1

Basic information

Main material steel Grade 8 Item Link
Surface finish body plastic-coated Version 1 for round slings RoHS yes

This page is Link for round slings steel (07797), part number 07797-802000.
You can find the detail information about specifications and dimensions on part number 07797-802000.

Variation of this product

Part Number
07797-803150
07797-805300
07797-808000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 B2 for chain
(mm)
FT=load capacity
(kg)
L L1 L2 S S1 S2 S3 Weight (ERP)
(kg)

27.95 €

1 4 Days 4025103150773430111330120.5420

42.27 €

1 4 Days 5528135300964436161636161.1180

76.08 €

1 4 Days 67361680001155340212144242.3370

Tech Support