Shortening hook eye hook, form A steel (07793) (07793-11001400)

Shortening hook eye hook, form A steel (07793) 07793-11001400

Product Details:

Manufacturer part number: 07793-11001400

Brand: NORELEM

Price: 9.91

Delivery time: 4 Days


Technical Data:

A: 8

D: 8.5

D1: 12

for chain: 6 mm

FT=load capacity: 1400 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07793-11001400

Part Number
07793-11001400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D D1 for chain
(mm)
FT=load capacity
(kg)
L S S1 T Weight (ERP)
(kg)

9.91 €

1 4 Days 88.5126140051.5222235.50.2015

Loading...

  1. 1

Basic information

Main material steel Surface finish body plastic-coated Form A
Grade 10 Item Shortening Hook Version 1 eye hook
RoHS yes

This page is Shortening hook eye hook, form A steel (07793), part number 07793-11001400.
You can find the detail information about specifications and dimensions on part number 07793-11001400.

Variation of this product

Part Number
07793-11002500
07793-11004000
07793-11006700
07793-11010000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D D1 for chain
(mm)
FT=load capacity
(kg)
L S S1 T Weight (ERP)
(kg)

11.83 €

1 4 Days 1011177-82500693028470.4115

19.15 €

1 4 Days 13152210400086.54434550.9644

39.91 €

1 4 Days 171826136700110.55347811.9330

64.80 €

1 4 Days 19213216100001296460923.4000

Tech Support