Safety load hook eye hook, form A steel (07792) (07792-11004000)

Safety load hook eye hook, form A steel (07792) 07792-11004000

Product Details:

Manufacturer part number: 07792-11004000

Brand: NORELEM

Price: 91.18

Delivery time: 4 Days


Technical Data:

A: 45

D: 16

D1: 33

D2: 56

for chain: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07792-11004000

Part Number
07792-11004000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D D1 D2 for chain
(mm)
FT=load capacity
(kg)
L S S1 Weight (ERP)
(kg)

91.18 €

1 4 Days 4516335610400016825301.5320

Loading...

  1. 1

Basic information

Main material steel Surface finish body plastic-coated Form A
Grade 10 Item Safety Load Hook Surface finish component plastic-coated
Version 1 eye hook RoHS yes

This page is Safety load hook eye hook, form A steel (07792), part number 07792-11004000.
You can find the detail information about specifications and dimensions on part number 07792-11004000.

Variation of this product

Part Number
07792-11001400
07792-11002500
07792-11006700
07792-11010000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D D1 D2 for chain
(mm)
FT=load capacity
(kg)
L S S1 Weight (ERP)
(kg)

56.88 €

1 4 Days 281121356140010916210.5350

66.30 €

1 4 Days 341225437-8250013520260.9300

138.90 €

1 4 Days 5120406913670020535403.2250

236.85 €

1 4 Days 60275080161000025136506.1050

Tech Support