Hoist ring, carbon steel, with side swivel (07775) (07775-20)

Hoist ring, carbon steel, with side swivel (07775) 07775-20

Product Details:

Manufacturer part number: 07775-20

Brand: NORELEM

Price: 300.59

Delivery time: 4 Days


Technical Data:

B: 57 mm

H1: 59 mm

max. permissible load: 2290 kg

A: 29

A1: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07775-20

Part Number
07775-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
max. permissible load
(kg)
A A1 B1 D=Thread D1 H H2 H3 hexagon socket L L1 R S SW Weight (ERP)
(kg)

300.59 €

1 4 Days 57592290292567M204840626101451025116441.9560

Loading...

  1. 1

Basic information

Main material high carbon steel Version 2 with side swivel Item Hoist Ring
RoHS yes

This page is Hoist ring, carbon steel, with side swivel (07775), part number 07775-20.
You can find the detail information about specifications and dimensions on part number 07775-20.

Variation of this product

Part Number
07775-08
07775-10
07775-12
07775-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H1
(mm)
max. permissible load
(kg)
A A1 B1 D=Thread D1 H H2 H3 hexagon socket L L1 R S SW Weight (ERP)
(kg)

151.84 €

1 4 Days 2533325131344M82116314-7652258190.2500

151.84 €

1 4 Days 2533500131344M102120314-7652258190.3029

155.73 €

1 4 Days 4448725221951M1235244216110753813320.9195

179.86 €

1 4 Days 44481400221951M1635324218110753813320.1055

Tech Support