Manufacturer part number: 07792-21001900
Brand: NORELEM
Price: 70.79 €
Delivery time: 4 Days
B: 9 mm
A: 34
D: 9
D2: 43
for chain: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07792-21001900
Main material | steel | Surface finish body | plastic-coated | Form | B |
---|---|---|---|---|---|
Grade | 10 | Item | Safety Load Hook | Surface finish component | plastic-coated |
Version 1 | clevis hook | RoHS | yes |
This page is Safety load hook clevis hook, form B steel (07792), part number 07792-21001900.
You can find the detail information about specifications and dimensions on part number 07792-21001900.
Configure
Basic Attributes
B(mm)
A
D
D2
for chain(mm)
FT=load capacity(kg)
L
L1
S
S1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07792-21001400 |
07792-21002500 |
07792-21004000 |
07792-21006700 |
07792-21010000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | A | D | D2 | for chain (mm) | FT=load capacity (kg) | L | L1 | S | S1 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.69 € | 1 | 4 Days | 7 | 28 | 7.5 | 35 | 6 | 1400 | 94 | 8 | 16 | 21 | 0.5151 | ||
70.79 € | 1 | 4 Days | 9 | 34 | 10 | 43 | 8 | 2500 | 123 | 10 | 20 | 26 | 0.9547 | ||
95.57 € | 1 | 4 Days | 12 | 45 | 13 | 56 | 10 | 4000 | 143 | 14 | 25 | 30 | 1.5460 | ||
150.52 € | 1 | 4 Days | 15 | 51 | 16 | 69 | 13 | 6700 | 180 | 17 | 35 | 40 | 3.2300 | ||
247.27 € | 1 | 4 Days | 19 | 60 | 21 | 80 | 16 | 10000 | 215 | 19 | 36 | 50 | 5.9950 |