Hoist ring revolving, steel, grade (07725) (07725-16029)

Hoist ring revolving, steel, grade (07725) 07725-16029

Product Details:

Manufacturer part number: 07725-16029

Brand: NORELEM

Price: 102.22

Delivery time: 4 Days


Technical Data:

B: 37 mm

H1: 46 mm

max. permissible load: 1500 kg

Tightening torque: 150 Nm

B1: 57


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07725-16029

Part Number
07725-16029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
B1 B2 D=Thread D1 H L=thread length S SW SW1 Weight (ERP)
(kg)

102.22 €

1 4 Days 374615001505733M1631982413.510240.5288

Loading...

  1. 1

Basic information

Main material steel Version 2 grade 10 Item Hoist Ring
Version 1 revolving RoHS yes

This page is Hoist ring revolving, steel, grade (07725), part number 07725-16029.
You can find the detail information about specifications and dimensions on part number 07725-16029.

Variation of this product

Part Number
07725-08016
07725-10021
07725-12024
07725-20036
07725-24041
07725-30053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H1
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
B1 B2 D=Thread D1 H L=thread length S SW SW1 Weight (ERP)
(kg)

73.87 €

1 4 Days 3535300305530M8248511106130.3077

75.84 €

1 4 Days 3536630605530M10248516106170.3227

87.05 €

1 4 Days 374410001005733M1231981813.58190.4904

125.98 €

1 4 Days 545725002508250M20451403416.512301.3150

129.29 €

1 4 Days 545940004008250M24451403616.514361.4120

242.05 €

1 4 Days 658150005009960M30591704822.517462.8870

Tech Support