Manufacturer part number: 07752-08
Brand: NORELEM
Price: 44.44 €
Delivery time: 4 Days
B: 25.4 mm
H1: 23.8 mm
max. permissible load: 325 kg
Tightening torque: 4.2 Nm
A: 12.7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07752-08
Part Number
|
---|
07752-08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | H1 (mm) | max. permissible load (kg) | Tightening torque (Nm) | A | A1 | B1 | D=Thread | D1 | H | H2 | H3 | L | L1 | R | S | SW | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.44 € | 1 | 4 Days | 25.4 | 23.8 | 325 | 4.2 | 12.7 | 12.7 | 44.5 | M8 | 15.8 | 15.8 | 1.6 | 7.2 | 75.4 | 52.4 | 25.4 | 7.9 | 6 | 0.2436 |
Loading...
Main material | high carbon steel | Version 2 | with side swivel | Item | Hoist Ring |
---|---|---|---|---|---|
RoHS | yes |
This page is Hoist ring, carbon steel, with side swivel (07752), part number 07752-08.
You can find the detail information about specifications and dimensions on part number 07752-08.
Configure
Basic Attributes
B(mm)
H1(mm)
max. permissible load(kg)
Tightening torque(Nm)
A
A1
B1
D=Thread
D1
H
H2
H3
L
L1
R
S
SW
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07752-10 |
07752-12 |
07752-16 |
07752-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | H1 (mm) | max. permissible load (kg) | Tightening torque (Nm) | A | A1 | B1 | D=Thread | D1 | H | H2 | H3 | L | L1 | R | S | SW | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.47 € | 1 | 4 Days | 25.4 | 23.8 | 500 | 6 | 12.7 | 12.7 | 44.5 | M10 | 15.8 | 19.8 | 1.6 | 7.2 | 75.4 | 52.4 | 25.4 | 7.9 | 6 | 0.2778 | ||
87.48 € | 1 | 4 Days | 41.3 | 40.1 | 725 | 20 | 19.8 | 23.8 | 50.8 | M12 | 25.4 | 23.8 | 2 | 11.1 | 120.7 | 82.6 | 38.1 | 12.7 | 10 | 1.1150 | ||
100.01 € | 1 | 4 Days | 41.3 | 40.1 | 1400 | 40 | 19.8 | 23.8 | 50.8 | M16 | 25.4 | 31.8 | 2 | 11.1 | 120.7 | 82.6 | 38.1 | 12.7 | 10 | 1.1760 | ||
158.08 € | 1 | 4 Days | 41.3 | 40.1 | 2290 | 70 | 19.8 | 23.8 | 50.8 | M20 | 25.4 | 39.7 | 2 | 11.1 | 120.7 | 82.6 | 38.1 | 12.7 | 10 | 1.1190 |