Hoist ring, carbon steel (07774) (07774-12)

Hoist ring, carbon steel (07774) 07774-12

Product Details:

Manufacturer part number: 07774-12

Brand: NORELEM

Price: 138.77

Delivery time: 4 Days


Technical Data:

B: 50.8 mm

H1: 161.9 mm

max. permissible load: 1050 kg

Tightening torque: 37 Nm

B1: 112.7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07774-12

Part Number
07774-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
H1
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
B1 D=Thread D1 D2 H H2 H3 H4 L S SW Weight (ERP)
(kg)

138.77 €

1 4 Days 50.8161.9105037112.7M1225.476.218101.614.31.638.119321.5840

Loading...

  1. 1

Basic information

Main material high carbon steel Item Hoist Ring RoHS yes

This page is Hoist ring, carbon steel (07774), part number 07774-12.
You can find the detail information about specifications and dimensions on part number 07774-12.

Variation of this product

Part Number
07774-08
07774-10
07774-16
07774-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
H1
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
B1 D=Thread D1 D2 H H2 H3 H4 L S SW Weight (ERP)
(kg)

116.17 €

1 4 Days 25.491.34001057.2M812.738.11262.78.71.225.46.3190.2770

121.81 €

1 4 Days 25.491.34501757.2M1012.738.11562.78.71.225.46.3190.2359

147.54 €

1 4 Days 50.8161.9190080112.7M1625.476.224101.614.31.638.119321.7050

155.55 €

1 4 Days 50.8161.92150134112.7M2025.476.230101.614.31.638.119321.6130

Tech Support