Manufacturer part number: 07794-11004000
Brand: NORELEM
Price: 187.40 €
Delivery time: 4 Days
B: 42 mm
A: 45
D: 16
for chain: 10 mm
FT=load capacity: 4000 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07794-11004000
Main material | steel | Surface finish body | plastic-coated | Form | A |
---|---|---|---|---|---|
Grade | 10 | Item | Swivel Hook | Version 1 | with plain bearing |
RoHS | yes |
This page is Swivel hook with plain bearing, form A steel (07794), part number 07794-11004000.
You can find the detail information about specifications and dimensions on part number 07794-11004000.
Configure
Basic Attributes
B(mm)
A
D
for chain(mm)
FT=load capacity(kg)
L
L1
S
S1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07794-11001400 |
07794-11002500 |
07794-11006700 |
07794-11010000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | A | D | for chain (mm) | FT=load capacity (kg) | L | L1 | S | S1 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.63 € | 1 | 4 Days | 36 | 28 | 13 | 6 | 1400 | 158 | 27 | 16 | 21 | 0.8726 | ||
128.86 € | 1 | 4 Days | 36 | 34 | 13 | 7-8 | 2500 | 182 | 27 | 20 | 26 | 1.2320 | ||
257.94 € | 1 | 4 Days | 50 | 54 | 21 | 13 | 6700 | 271 | 43 | 35 | 40 | 4.2800 | ||
415.41 € | 1 | 4 Days | 62 | 62 | 24 | 16 | 10000 | 320 | 58 | 38 | 50 | 7.6250 |