PLC (Expansion Units)

Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 16 Days or Less
  • 17 Days or Less
  • 28 Days or Less
  • 33 Days or Less
  1. 1
Brand
Product Series
Starting from
Min. Shipping Days
Specifications

    Control relays, easyE4 (expandable, Ethernet), 100 - 240 V AC, 110 - 240 V DC, Inputs Digital: 8, Outputs Digital: 4 relais, screw terminal

      Master protocol chip, INTERBUS protocol, IBS

        Starter package consisting of EASY-E4-AC-12RC1, patch cable and software license for easySoft

          Slave protocol chip, IBS SUPI

            I / O expansion, For use with easyE4 with temperature measuring Pt100, Pt1000 oder Ni1000, 24 V DC, 24 V DC, Inputs expansion (number) analog: 4, screw terminal

              Register expansion chip, IBS SRE

                Control relay

                  I / O expansion

                    Inline function terminal, IB IL

                      Plug-in board, IBS UNI

                        Diagnostics display, IBS USC

                          Special function module, AXL F

                            Masterboard, INTERBUS generation, IBS

                            Brand

                            EATON

                            PHOENIX CONTACT

                            EATON

                            PHOENIX CONTACT

                            EATON

                            PHOENIX CONTACT

                            EATON

                            EATON

                            PHOENIX CONTACT

                            PHOENIX CONTACT

                            PHOENIX CONTACT

                            PHOENIX CONTACT

                            PHOENIX CONTACT

                            Product Series

                            Control relays, easyE4 (expandable, Ethernet), 100 - 240 V AC, 110 - 240 V DC, Inputs Digital: 8, Outputs Digital: 4 relais, screw terminal

                            Master protocol chip, INTERBUS protocol, IBS

                            Starter package consisting of EASY-E4-AC-12RC1, patch cable and software license for easySoft

                            Slave protocol chip, IBS SUPI

                            I / O expansion, For use with easyE4 with temperature measuring Pt100, Pt1000 oder Ni1000, 24 V DC, 24 V DC, Inputs expansion (number) analog: 4, screw terminal

                            Register expansion chip, IBS SRE

                            Control relay

                            I / O expansion

                            Inline function terminal, IB IL

                            Plug-in board, IBS UNI

                            Diagnostics display, IBS USC

                            Special function module, AXL F

                            Masterboard, INTERBUS generation, IBS

                            Starting from

                            183.76 €

                            *Unit price with basic configuration

                            12.97 €

                            *Unit price with basic configuration

                            214.74 €

                            *Unit price with basic configuration

                            18.63 €

                            *Unit price with basic configuration

                            97.22 €

                            *Unit price with basic configuration

                            25.60 €

                            *Unit price with basic configuration

                            165.16 €

                            *Unit price with basic configuration

                            93.63 €

                            *Unit price with basic configuration

                            270.00 €

                            *Unit price with basic configuration

                            261.00 €

                            *Unit price with basic configuration

                            231.31 €

                            *Unit price with basic configuration

                            293.54 €

                            *Unit price with basic configuration

                            588.95 €

                            *Unit price with basic configuration

                            Min. Shipping Days 4 Days 7 Days 6 Days 7 Days 4 Days 7 Days 4 Days 4 Days 7 Days 40 Days 39 Days 7 Days 7 Days
                            Specifications
                            • New Product
                              • New Product
                                • New Product
                                  • New Product
                                  • New Product

                                            Loading...

                                            1. 1

                                            Categories related to PLC (Expansion Units)