MISUMI Gas springs for press die(Body Type:GSSC)

Selection Support: Gas Springs

Technical information
Technical Data Download
Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • Same day
  • 1 Day or Less
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Starting from
Min. Shipping Days :
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand
  • Promotional pricing ends 30/09/2024

Gas springs / GSSC

Brand

MISUMI

Product Series

Gas springs / GSSC

CAD
  • 2D / 3D
Starting from

99.89 €

Special price

*Unit price with basic configuration

Promotional pricing ends 30/09/2024
Min. Shipping Days : Same day
Set/single itemBody only
Outer diameter (D)(mm)25 ~ 150
Stroke (S)(mm)6 ~ 50
L Dimension (L)(mm)61 ~ 270
Initial load(N)4250 ~ 184100
Maximum load(N)-
Plate Type-
Gas Venting With Hose LinkageYes / No
Mounting position (Flange shape)-
Body TypeGSSC
Brand-

Loading...

  1. 1

Categories related to Gas springs for press die