Shipping Days |
|
---|
?* Information on days to ship and prices
MISUMI
Starting from∗ : | 20.84 € |
---|---|
Special price | |
Min. Shipping Days : | Same day |
*Unit price with basic configuration
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days : |
Set/single item |
Outer diameter (D)(mm) |
Stroke (S)(mm) |
L Dimension (L)(mm) |
Initial load(N) |
Maximum load(N) |
Plate Type |
Gas Venting With Hose Linkage |
Mounting position (Flange shape) |
Body Type |
Brand |
| |
Brand | MISUMI |
Product Series | |
CAD |
|
Starting from∗ | 20.84 € Special price *Unit price with basic configuration Promotional pricing ends 30/09/2024 |
Min. Shipping Days : | Same day |
Set/single item | Body only |
Outer diameter (D)(mm) | 12 ~ 32 |
Stroke (S)(mm) | 7 ~ 125 |
L Dimension (L)(mm) | 56 ~ 295 |
Initial load(N) | 50 ~ 3200 |
Maximum load(N) | - |
Plate Type | - |
Gas Venting With Hose Linkage | No |
Mounting position (Flange shape) | - |
Body Type | GSU |
Brand | - |
Loading...