Shipping Days |
|
---|
?* Information on days to ship and prices
MISUMI
Configure now
|
|
Min. Shipping Days : | 5 Days |
---|
MISUMI
Configure now
|
|
Min. Shipping Days : | 5 Days |
---|
MISUMI
Configure now
|
|
Min. Shipping Days : | 5 Days |
---|
Brand |
---|
Product Series |
CAD |
Starting from∗ |
Min. Shipping Days |
Material |
Grade |
Color |
Shape |
Hole Machined Type |
Length, A Dimension(mm ) |
Length, B Dimension(mm ) |
Plate Thickness(mm ) |
F Dimension(mm ) |
G Dimension(mm ) |
Through Hole, Screw Nominal Dia. |
Countersink, Screw Nominal Dia. |
Keyhole, Nominal Dia. |
Threaded Insert, Screw Nominal Dia. |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Starting from∗ | - | - | - |
Min. Shipping Days | 5 Days | 5 Days | 5 Days |
Material | Acrylic | PET | Polycarbonate |
Grade | Standard | Standard | Standard |
Color | Transparent / Smoke Brown | Transparent / Smoke Brown | Transparent / Smoke Brown |
Shape | No Hole Machining (Standard) / Hole Machining | No Hole Machining (Standard) / Hole Machining | No Hole Machining (Standard) / Hole Machining |
Hole Machined Type | No Hole Machining (Standard Type) / 2H / 2HL / 4H / 6H / 8H | No Hole Machining (Standard Type) / 2H / 2HL / 4H / 6H / 8H | No Hole Machining (Standard Type) / 2H / 2HL / 4H / 6H / 8H |
Length, A Dimension(mm ) | 300 ~ 2000 | 300 ~ 2000 | 300 ~ 2000 |
Length, B Dimension(mm ) | 300 ~ 1000 | 300 ~ 1000 | 300 ~ 1000 |
Plate Thickness(mm ) | 3 / 5 | 3 / 5 | 3 / 5 |
F Dimension(mm ) | 4.5 ~ 1195.5 | 4.5 ~ 1195.5 | 4.5 ~ 1195.5 |
G Dimension(mm ) | 4.5 ~ 995.5 | 4.5 ~ 995.5 | 4.5 ~ 995.5 |
Through Hole, Screw Nominal Dia. | 3 / 4 / 5 / 6 / 8 / 10 | 3 / 4 / 5 / 6 / 8 / 10 | 3 / 4 / 5 / 6 / 8 / 10 |
Countersink, Screw Nominal Dia. | 3 / 4 / 5 / 6 / 8 / 10 | 3 / 4 / 5 / 6 | 3 / 4 / 5 / 6 / 8 / 10 |
Keyhole, Nominal Dia. | 5 / 6 / 8 | 5 / 6 / 8 | 5 / 6 / 8 |
Threaded Insert, Screw Nominal Dia. | 10 / 5 / 6 / 8 / 3 / 4 | 3 / 4 | 5 / 6 / 8 / 3 / 4 |
Loading...
Filter by:
Material
Grade
Color
Shape
Hole Machined Type
Length, A Dimension(mm )
[300-2000/1mm Unit(s)]
Length, B Dimension(mm )
[300-1000/1mm Unit(s)]
Plate Thickness(mm )
F Dimension(mm )
[4.5-1195.5/0.5mm Unit(s)]
G Dimension(mm )
[4.5-995.5/0.5mm Unit(s)]
Through Hole, Screw Nominal Dia.
Countersink, Screw Nominal Dia.
Keyhole, Nominal Dia.
Threaded Insert, Screw Nominal Dia.
Brand
CAD data type