Full Text Search
Loading...
Configure now
|
|
Starting from∗ : | 2,977.14 € |
---|---|
Min. Shipping Days : | Quote |
*Unit price with basic configuration
ESCO
Configure now
|
|
Starting from∗ : | 113.87 € |
---|---|
Min. Shipping Days : | 8 Days |
*Unit price with basic configuration
MAEDAKINNZOKU
Configure now
|
|
Starting from∗ : | 9.68 € |
---|---|
Min. Shipping Days : | 9 Days |
*Unit price with basic configuration
L-Key Set in ErgoStar Holder, TORX® MagicSpring®, 14 Pieces, Black Oxidized
WIHA
Increases your efficiency: Wiha MagicSpring® holding feature holds all Torx® screws in place without a magnet.
Makes handling easier: Always the correct key when you need it.
Saves time: Ensures order: removal and targeted insertion in the holder is child’s play.
Application: For setting and tightening TORX® screws in difficult to access areas.
Supplementary information: MagicSpring® from size T6
It's a common experience. It's not easy to remove individual keys from many L-key holders or place them back in the holder again. With Wiha ErgoStar, you can now say goodbye to such problems as it eliminates them in an ingenious way. Turning one L-key in the holder makes all other keys turn to the side at the same angle, enabling you to remove the key you need quickly and comfortably. A clamping mechanism in the holder makes sure that the keys cannot fall out, regardless of whether the holder is open or closed. Thanks to the MagicSpring® holding feature with its spring steel ring, the L-keys hold all TORX® screws firmly in any position perfectly without *the need of magnets. The set contains thirteen black-oxidised TORX® L-keys in standard sizes. The hanging bracket on the holder allows users to hang the L-key set up directly at their workstation.
For applications in mechanics
Content:
Configure now
|
|
Starting from∗ : | 56.75 € |
---|---|
Min. Shipping Days : | 3 Days |
*Unit price with basic configuration
L-Key Set in ErgoStar Holder, TORX® Ball End, 14 Pieces, Black Oxidized
WIHA
Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.
Makes handling easier: Always the correct key when you need it.
Saves time: Ensures order: removal and targeted insertion in the holder is child’s play.
Application: For all hard-to-reach TORX® screws.
Extra: Mechanical operation of the space-saving ErgoStar holder makes simplest removal of each individual L-key possible without movement of the others.
Extra: TORX® ball end (from T9 size) enables fastening at an angle of up to 25°.
Extra: With elongated TORX® profile behind ball end.
Supplementary information: TORX® ball end starting from size T9
Blade: Chrome-vanadium steel, through hardened, black-finish.
For applications in mechanics
Content:
Configure now
|
|
Starting from∗ : | 54.47 € |
---|---|
Min. Shipping Days : | 3 Days |
*Unit price with basic configuration
L-Key Set in ErgoStar Holder, MagicRing®, Hexagonal Ball End, 10 Pieces, Matt Chrome-Plated
WIHA
Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.
Increases your efficiency: Wiha MagicRing® holding feature holds all hex screws in place without a magnet.
Makes handling easier: Always the correct key when you need it.
Lowers your costs: Highly durable thanks to high-quality, chrome-plated L-key surface to prevent corrosion.
Saves time: Ensures order: removal and targeted insertion in the holder is child’s play.
Application: Ideal for removing standard countersunk screws and inserting and fastening in horizontal, inclined or deep tapped blind holes.
Supplementary information: MagicRing® from size 3 mm.
It's a common experience. It's not easy to remove individual keys from many L-key holders or place them back in the holder again. With Wiha ErgoStar, you can now say goodbye to such problems as it eliminates them in an ingenious way. Turning one L-key in the holder makes all other keys turn to the side at the same angle, enabling you to remove the key you need quickly and comfortably. A clamping mechanism in the holder makes sure that the keys cannot fall out, regardless of whether the holder is open or closed. Thanks to the stainless steel MagicRing® screw-holding spring, the L-keys hold all standard hex screws firmly in any position perfectly no matter what the screw is made of. This ensures that removing sunken screws or inserting and fastening a screw at an angle down to 25° is an extremely simple task.
Based on ISO 2936L.
Content:
Configure now
|
|
Starting from∗ : | 33.04 € |
---|---|
Min. Shipping Days : | 7 Days |
*Unit price with basic configuration
Curve Rail for Gap Closing Sheet(width of 40mm) EA970FM-5
ESCO
Configure now
|
|
Starting from∗ : | 100.71 € |
---|---|
Min. Shipping Days : | 7 Days |
*Unit price with basic configuration
L-Key Set in ErgoStar Holder, Hexagonal Ball End, 9 Pieces
WIHA
Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.
Increases your efficiency: The required key width can be quickly found thanks to colour coding.
Increases your efficiency: The colored L-keys are quick and easy to find. Thanks to their luminescent paint, they can even be retrieved in the dark with the Wiha flashlight with UV light function. This means it takes less time to find lost L-keys, while the risk of machine damage due to tools left inside machines is minimized. The hexagonal ball end of the L-keys enables users to fasten and unfasten effortlessly at an angle of up to 25°.
Lowers your costs: Reduces the risk of forgetting and leaving keys inside a machine and causing damage.
Saves time: Ensures order: removal and targeted insertion in the holder is child’s play.
Makes handling easier: Always the correct key when you need it.
Application: Ideal for fastening screws in difficult-to-access spots and fastening into horizontal, inclined or deep tapped blind holes.
It's a common experience. It's not easy to remove individual keys from many L-key holders or place them back in the holder again. With Wiha ErgoStar, you can now say goodbye to such problems as it eliminates them in an ingenious way. Turning one L-key in the holder makes all other keys turn to the side at the same angle, enabling you to remove the key you need quickly and comfortably. A clamping mechanism in the holder makes sure that the keys cannot fall out, regardless of whether the holder is open or closed. The coloured L-keys are also quick and easy to find, even in the dark with a UV light thanks to luminescent paint. This means you take less time to find lost L-keys and minimise the risk of leaving tools inside machines when working on equipment. Thanks to the MagicRing® holding feature with its spring steel ring, the L-keys hold all standard hex screws firmly in any position perfectly without any magnets. The hexagonal ball end enables users to fasten and unfasten effortlessly at an angle of up to 25°. The L-key set contains nine coloured hexagon L-keys in standard sizes.
For applications in mechanics
Content:
Configure now
|
|
Min. Shipping Days : | 3 Days |
---|
Runner with Ring (for 40mm Rail) EA970FE-2
ESCO
Configure now
|
|
Starting from∗ : | 6.82 € |
---|---|
Min. Shipping Days : | 6 Days |
*Unit price with basic configuration
Toolbox Set XL SHK, 111 Pieces in Case
WIHA
Increases your efficiency: A comprehensive tool assortment, always having the right tool at hand when needed.
Makes handling easier: The design and function of the tool trays ensure order and guarantee quick and easy access to the tools.
Increases your safety: Internationally award-winning VDE-insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.
Protects your health: Wiha pliers require less force and reduce pressure on wrists. Ergonomic handle design makes work easier and prevents occupational illnesses.
Application: Suitable for working in the sanitary and HVAC sector. The complete kit for professionals out on jobs, for example during customer service.
Sanitary and HVAC installations is a large service sector requiring a great variety of tools for very diverse applications. For professionals in this sector, especially on the go, having all tools ready at hand in a systematic way is of paramount importance. Containing 112 useful tools, the SHK tools case from Wiha is an ideal companion! The tool inserts of the case are designed to help them work efficiently by ensuring that all tools can be accessed quickly and easily. The extensively equipped case offers professionals the suitable tool for every type of application, such as. for example, the torque screwdriver TorqueVario®-S, the Multitool PocketStar®, the installation pliers TriCut, the super easy to clean ratchet wrench, and the extra long screwdriver with a blade length of 300 mm. This makes it especially suited for combi boilers as it is very convenient to use in limited spaces. In addition, the large storage space in the toolbox also offers extra space for more small parts and machines. Made of robust polypropylene, the case also features gas-filled shock absorbers, which hold the lid in different positions, preventing it from closing automatically. The chances of fingers getting caught or other injuries are minimized as a result.
Content:
Configure now
|
|
Starting from∗ : | 1,554.78 € |
---|---|
Min. Shipping Days : | 7 Days |
*Unit price with basic configuration
Workshop Trolley Set eMobility, 113 Pieces
WIHA
Makes handling easier: The design and function of the tool trays ensure order and guarantee quick and easy access to the tools.
Increases your safety: Internationally award-winning VDE insulated tools, each individually tested at 10,000 V AC and approved for use at 1,000 V AC.
Increases your efficiency: A comprehensive tool assortment, always having the right tool at hand when needed.
Dimensions: 95,0 x 68,0 x 54,0 cm
Application: Huge assortment of insulated tools, compiled for work on electrical vehicles.
Working on automobiles with an electric drive requires special qualifications of the employees as well as safe, certified equipment. With the Workshop trolley set eMobility, the user always has the right tool for the assembly and repair of hybrid and electric vehicles at hand. Compactly accommodated, the workshop trolley always ensures the right tool for the job thanks to a convincing range of high-quality hand tools. The majority of the hand tools offer additional safety when working on live parts thanks to their VDE-certified insulation. Distributed over five drawers, the tools are protected and are clearly arranged in precisely fitting foam inserts. Thanks to the fully extendable drawers, the tools are always easily accessible and can be used quickly. Additional storage space and the integrated 4-way power socket allow the trolley to be expanded individually, even with electrical appliances. A further advantage of the workshop trolley is the mobile working situation thanks to roller runners, which can comfortably transport up to 150 kg of contents within the workshop. At the same time, the locks on the roller runners guarantee absolute stability and steadiness. Thus the workshop trolley can be used flexibly in mobile applications, as a stable work table and as a shelf. From voltage testers to torque wrenches, from protective gloves to warning signs: with the fully equipped workshop trolley, you always have the right Wiha tool at hand.
Work on electric vehicles may only be carried out by qualified and authorised specialist personnel.
DIN EN 60900
Content:
Configure now
|
|
Starting from∗ : | 5,011.98 € |
---|---|
Min. Shipping Days : | 7 Days |
*Unit price with basic configuration
Loading...
Loading...
Loading...
Loading...
Loading...