Guide posts for die sets / flange / ~DIN 9825 / ~ISO 9182-4 (DGPMF25-80-100)

Guide posts for die sets / flange / ~DIN 9825 / ~ISO 9182-4 DGPMF25-80-100
  • Price Down

Product Details:

Manufacturer part number: DGPMF25-80-100

Brand: MISUMI

Price: 81.11

Delivery time: 6 Days


Technical Data:

D (Guide diameter): 25 mm

ℓ1 (Length): 80 mm

ℓ2 (Length): 100 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGPMF25-80-100

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGPMF25-80-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
ℓ1 (Length)
(mm)
ℓ2 (Length)
(mm)

81.11 €

1 6 Days 2580100

Loading...

  1. 1

Basic information

Material 1.7131 Hardness 61~63 HRC Standard DIN 9825 / ISO 9182-4

This page is Guide posts for die sets / flange / ~DIN 9825 / ~ISO 9182-4, part number DGPMF25-80-100.
You can find the detail information about specifications and dimensions on part number DGPMF25-80-100.

Variation of this product

Part Number
DGPMF19-80-100
DGPMF19-80-110
DGPMF19-90-110
DGPMF25-80-110
DGPMF25-90-110
DGPMF25-90-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Guide diameter)
(mm)
ℓ1 (Length)
(mm)
ℓ2 (Length)
(mm)

79.66 €

1 6 Days 1980100

81.23 €

1 6 Days 1980110

82.79 €

1 6 Days 1990110

83.52 €

1 6 Days 2580110

85.90 €

1 6 Days 2590110

89.82 €

1 6 Days 2590120

Tech Support