Guide posts / conical, two-sided internal thread / quick-change design / ~DIN 9825 / ~ISO 9182-4 (DGPI4S24-250-35)

Guide posts / conical, two-sided internal thread / quick-change design / ~DIN 9825 / ~ISO 9182-4 DGPI4S24-250-35
  • Price Down

Product Details:

Manufacturer part number: DGPI4S24-250-35

Brand: MISUMI

Price: 51.75

Delivery time: 6 Days


Technical Data:

D (Guide diameter): 24 mm

L1 (Length): 250 mm

ℓ3 (Length): 35 mm


  • New Product

(i)Remark

  • Retaining disc included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGPI4S24-250-35

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGPI4S24-250-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
L1 (Length)
(mm)
ℓ3 (Length)
(mm)

51.75 €

1 6 Days 2425035

Loading...

  1. 1

Basic information

Material Steel Hardness 60~63 HRC (induction hardened) Standard DIN 9825 / ISO 9182-4

This page is Guide posts / conical, two-sided internal thread / quick-change design / ~DIN 9825 / ~ISO 9182-4, part number DGPI4S24-250-35.
You can find the detail information about specifications and dimensions on part number DGPI4S24-250-35.

Variation of this product

Part Number
DGPI4S24-140-35
DGPI4S24-160-35
DGPI4S24-180-35
DGPI4S25-100-35
DGPI4S25-112-35
DGPI4S25-125-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Guide diameter)
(mm)
L1 (Length)
(mm)
ℓ3 (Length)
(mm)

39.10 €

1 6 Days 2414035

40.41 €

1 6 Days 2416035

42.36 €

1 6 Days 2418035

37.85 €

1 6 Days 2510035

38.13 €

1 6 Days 2511235

38.59 €

1 6 Days 2512535

Tech Support