Guide bushes / flange flattened on one side / material selectable / solid lubricant, grease nipple / long version / ~ISO 9448-4 (DGBI4S20-52-CO)

Guide bushes / flange flattened on one side / material selectable / solid lubricant, grease nipple / long version / ~ISO 9448-4 DGBI4S20-52-CO
  • Price Down

Product Details:

Manufacturer part number: DGBI4S20-52-CO

Brand: MISUMI

Price: 42.56

Delivery time: 6 Days


Technical Data:

L (Length): 52 mm

D (Diameter): 20 mm

M (Material): 1.7131 / Coating

Hardness: 52~54 HRC


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGBI4S20-52-CO

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGBI4S20-52-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness

42.56 €

1 6 Days 52201.7131 / Coating52~54 HRC

Loading...

  1. 1

Basic information

Standard ISO 9448-4

This page is Guide bushes / flange flattened on one side / material selectable / solid lubricant, grease nipple / long version / ~ISO 9448-4, part number DGBI4S20-52-CO.
You can find the detail information about specifications and dimensions on part number DGBI4S20-52-CO.

Variation of this product

Part Number
DGBI4S19-52-BR
DGBI4S19-52-CO
DGBI4S20-52-BR
DGBI4S24-62-BR
DGBI4S24-62-CO
DGBI4S25-62-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness

59.49 €

1 6 Days 52191.7131 / Bronze61~63 HRC

42.56 €

1 6 Days 52191.7131 / Coating52~54 HRC

59.49 €

1 6 Days 52201.7131 / Bronze61~63 HRC

69.76 €

1 6 Days 62241.7131 / Bronze61~63 HRC

49.25 €

1 6 Days 62241.7131 / Coating52~54 HRC

69.76 €

1 6 Days 62251.7131 / Bronze61~63 HRC

Tech Support