Guide bushes / flange flattened on one side / material selectable / solid lubricant, grease nipple / ~ISO 9448-4 (DGBI4S19-45-BR)

Guide bushes / flange flattened on one side / material selectable / solid lubricant, grease nipple / ~ISO 9448-4 DGBI4S19-45-BR
  • Price Down

Product Details:

Manufacturer part number: DGBI4S19-45-BR

Brand: MISUMI

Price: 56.39

Delivery time: 6 Days


Technical Data:

L (Length): 45 mm

D (Diameter): 19 mm

M (Material): 1.7131 / Bronze

Hardness: 61~63 HRC


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGBI4S19-45-BR

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGBI4S19-45-BR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness

56.39 €

1 6 Days 45191.7131 / Bronze61~63 HRC

Loading...

  1. 1

Basic information

Standard ISO 9448-4

This page is Guide bushes / flange flattened on one side / material selectable / solid lubricant, grease nipple / ~ISO 9448-4, part number DGBI4S19-45-BR.
You can find the detail information about specifications and dimensions on part number DGBI4S19-45-BR.

Variation of this product

Part Number
DGBI4S19-45-CO
DGBI4S20-45-BR
DGBI4S20-45-CO
DGBI4S24-55-BR
DGBI4S24-55-CO
DGBI4S25-55-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness

39.79 €

1 6 Days 45191.7131 / Coating52~54 HRC

56.39 €

1 6 Days 45201.7131 / Bronze61~63 HRC

39.79 €

1 6 Days 45201.7131 / Coating52~54 HRC

64.32 €

1 6 Days 55241.7131 / Bronze61~63 HRC

44.63 €

1 6 Days 55241.7131 / Coating52~54 HRC

64.32 €

1 6 Days 55251.7131 / Bronze61~63 HRC

Tech Support