Guide bushes / flange on one side / material selectable / solid lubricant, grease nipple / short version / ~ISO 9448-4 (DGBI4S24-38-BR)

Guide bushes / flange on one side / material selectable / solid lubricant, grease nipple / short version / ~ISO 9448-4 DGBI4S24-38-BR
  • Price Down

Product Details:

Manufacturer part number: DGBI4S24-38-BR

Brand: MISUMI

Price: 56.70

Delivery time: 6 Days


Technical Data:

L (Length): 38 mm

D (Diameter): 24 mm

M (Material): 1.7131 / Bronze

Hardness: 61~63 HRC


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGBI4S24-38-BR

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGBI4S24-38-BR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness

56.70 €

1 6 Days 38241.7131 / Bronze61~63 HRC

Loading...

  1. 1

Basic information

Standard ISO 9448-4

This page is Guide bushes / flange on one side / material selectable / solid lubricant, grease nipple / short version / ~ISO 9448-4, part number DGBI4S24-38-BR.
You can find the detail information about specifications and dimensions on part number DGBI4S24-38-BR.

Variation of this product

Part Number
DGBI4S19-38-CO
DGBI4S20-38-BR
DGBI4S20-38-CO
DGBI4S24-38-CO
DGBI4S25-38-BR
DGBI4S25-38-CO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L (Length)
(mm)
D (Diameter)
(mm)
M (Material) Hardness

37.56 €

1 6 Days 38191.7131 / Coating52~54 HRC

52.09 €

1 6 Days 38201.7131 / Bronze61~63 HRC

37.56 €

1 6 Days 38201.7131 / Coating52~54 HRC

41.69 €

1 6 Days 38241.7131 / Coating52~54 HRC

56.70 €

1 6 Days 38251.7131 / Bronze61~63 HRC

41.69 €

1 6 Days 38251.7131 / Coating52~54 HRC

Tech Support