Guide posts / internal thread, groove / ~DIN 9833 (DGPMA25-140)

Guide posts / internal thread, groove / ~DIN 9833 DGPMA25-140
  • Price Down

Product Details:

Manufacturer part number: DGPMA25-140

Brand: MISUMI

Price: 10.62

Delivery time: 12 Days


Technical Data:

D (Guide diameter): 25 mm

L (Length) (mm): 140 mm


  • New Product

(i)Remark

  • Use only with guide bush DGBWF.
  • Do not use with ball cages.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGPMA25-140

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGPMA25-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

10.62 €

1 12 Days 25140

Loading...

  1. 1

Basic information

Material Steel Hardness 60~64 HRC (induction hardened) Standard DIN 9833

This page is Guide posts / internal thread, groove / ~DIN 9833, part number DGPMA25-140.
You can find the detail information about specifications and dimensions on part number DGPMA25-140.

Variation of this product

Part Number
DGPMA100-315
DGPMA100-355
DGPMA100-400
DGPMA25-160
DGPMA25-180
DGPMA25-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

118.83 €

1 15 Days 100315

137.57 €

1 7 Days 100355

153.00 €

1 15 Days 100400

11.61 €

1 15 Days 25160

12.10 €

1 15 Days 25180

13.13 €

1 7 Days 25200

Tech Support