Reamer bolts / steel / 12.9 / hexagon socket / DIN 9832 (DSFS6-20)

Reamer bolts / steel / 12.9 / hexagon socket / DIN 9832 DSFS6-20
  • Price Down

Product Details:

Manufacturer part number: DSFS6-20

Brand: MISUMI

Price: 1.21

Delivery time: 5 Days


Technical Data:

D (Diameter): 6 mm

L (Length): 20 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSFS6-20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DSFS6-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Diameter)
(mm)
L (Length)
(mm)

1.21 €

1 5 Days 620

Loading...

  1. 1

Basic information

Material Steel 12.9 Hardness 38~44 HRC Standard DIN 9832

This page is Reamer bolts / steel / 12.9 / hexagon socket / DIN 9832, part number DSFS6-20.
You can find the detail information about specifications and dimensions on part number DSFS6-20.

Variation of this product

Part Number
DSFS10-25
DSFS10-30
DSFS10-35
DSFS6-25
DSFS6-30
DSFS6-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Diameter)
(mm)
L (Length)
(mm)

1.63 €

1 5 Days 1025

1.74 €

1 5 Days 1030

1.80 €

1 5 Days 1035

1.29 €

1 5 Days 625

1.33 €

1 5 Days 630

1.42 €

1 5 Days 635

Tech Support