Guide posts / internal thread, conical, groove / VW 39D 969 (DGPMAV25-160)

Guide posts / internal thread, conical, groove / VW 39D 969 DGPMAV25-160

Product Details:

Manufacturer part number: DGPMAV25-160

Brand: MISUMI

Price: 18.35

Delivery time: 11 Days


Technical Data:

D (Guide diameter): 25 mm

L (Length) (mm): 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGPMAV25-160

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGPMAV25-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

18.35 €

1 11 Days 25160

Loading...

  1. 1

Basic information

Material Steel Hardness 60~64 HRC depth 1.5 mm (Induction hardened) Standard DIN 9833

This page is Guide posts / internal thread, conical, groove / VW 39D 969, part number DGPMAV25-160.
You can find the detail information about specifications and dimensions on part number DGPMAV25-160.

Variation of this product

Part Number
DGPMAV25-125
DGPMAV25-140
DGPMAV25-180
DGPMAV32-140
DGPMAV32-160
DGPMAV32-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

17.08 €

1 12 Days 25125

17.33 €

1 11 Days 25140

18.86 €

1 11 Days 25180

18.63 €

1 12 Days 32140

19.66 €

1 6 Days 32160

20.23 €

1 11 Days 32180

Tech Support