Lug guides / steel / solid lubricant / VDI 3387

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DOGPZ63-180-36
DOGPZ63-200-36
DOGPZ63-224-36
DOGPZ71-180-36
DOGPZ71-200-36
DOGPZ71-224-36
DOGPZ90-200-45
DOGPZ90-224-45
DOGPZ90-250-45
DOGPZ112-200-45
DOGPZ112-224-45
DOGPZ112-250-45
DOGPZ140-315-45
DOGPZ140-400-45
DOGPZ140-400-56
DOGPZ190-400-56
DOGPZ240-500-56
DOGPZ240-630-56
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)
T (Thickness)
(mm)

103.05 €

1 28 Days 6318036

226.18 €

1 28 Days 6320036

123.44 €

1 28 Days 6322436

114.49 €

1 28 Days 7118036

124.07 €

1 28 Days 7120036

137.42 €

1 28 Days 7122436

186.38 €

1 28 Days 9020045

204.19 €

1 28 Days 9022445

226.36 €

1 28 Days 9025045

225.38 €

1 28 Days 11220045

528.69 €

1 23 Days 11222445

254.08 €

1 28 Days 11225045

850.84 €

1 23 Days 14031545

550.00 €

1 28 Days 14040045

1,327.18 €

1 23 Days 14040056

1,783.31 €

1 23 Days 19040056

2,787.41 €

1 28 Days 24050056

3,482.41 €

1 28 Days 24063056

Loading...

  1. 1

Basic information

Material Steel with Special solid lubricant (embedded) Hardness 58~60 HRC depth 1 mm (Induction hardened) Standard VDI 3387

Tech Support