Retainer Bolt Set, DCBHA Series (DCBHA16-40)

Retainer Bolt Set, DCBHA Series DCBHA16-40

Product Details:

Manufacturer part number: DCBHA16-40

Brand: MISUMI

Price: 14.26

Delivery time: 20 Days


Technical Data:

D (Diameter): 16 mm

ℓ (Sleeve Length): 40 mm


(i)Remark

  • Screw and washer are included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCBHA16-40

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCBHA16-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Diameter)
(mm)
ℓ (Sleeve Length)
(mm)

14.26 €

1 20 Days 1640

Loading...

  1. 1

Basic information

Material Screw: DIN EN ISO 4762 (8.8)
Sleeve: St35
Washer: CK45
Standard VW Standard

This page is Retainer Bolt Set, DCBHA Series, part number DCBHA16-40.
You can find the detail information about specifications and dimensions on part number DCBHA16-40.

Variation of this product

Part Number
DCBHA16-100
DCBHA16-50
DCBHA16-63
DCBHA20-100
DCBHA20-50
DCBHA20-63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Diameter)
(mm)
ℓ (Sleeve Length)
(mm)

16.86 €

1 20 Days 16100

14.71 €

1 20 Days 1650

15.29 €

1 20 Days 1663

18.66 €

1 20 Days 20100

15.51 €

1 20 Days 2050

16.17 €

1 20 Days 2063

Tech Support