Socket retainer pins / steel / VW 39D 854

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCSPSP32-105
DCSPSP32-122
DCSPSP40-139
DCSPSP40-159
DCSPSP50-167
DCSPSP50-192
DCSPSP63-202
DCSPSP63-237
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
D (Outer Diameter)
(mm)

18.50 €

1 13 Days 10532

20.06 €

1 6 Days 12232

23.89 €

1 6 Days 13940

25.49 €

1 6 Days 15940

30.77 €

1 Same day

Stock

16750

34.29 €

1 6 Days 19250

44.20 €

1 6 Days 20263

49.48 €

1 6 Days 23763

Loading...

  1. 1

Basic information

Material CK45 (tempered 800~1000 N/mm²) Standard VW Standard

Tech Support