Overflow wedges / steel / angle selectable / VDI 3357 (DCSHS150-170-45)

Overflow wedges / steel / angle selectable / VDI 3357 DCSHS150-170-45

Product Details:

Manufacturer part number: DCSHS150-170-45

Brand: MISUMI

Price: 480.91

Delivery time: 20 Days


Technical Data:

W (width): 150 mm

L (length): 170 mm

T (thickness): 45 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCSHS150-170-45

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCSHS150-170-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

480.91 €

1 20 Days 15017045

Loading...

  1. 1

Basic information

Material Steel Hardness 58~62 HRC (full hardened) Standard VDI 3357

This page is Overflow wedges / steel / angle selectable / VDI 3357, part number DCSHS150-170-45.
You can find the detail information about specifications and dimensions on part number DCSHS150-170-45.

Variation of this product

Part Number
DCSHS125-150-45
DCSHS125-170-45
DCSHS125-170-60
DCSHS150-170-60
DCSHS200-150-45
DCSHS200-170-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

372.94 €

1 20 Days 12515045

410.66 €

1 20 Days 12517045

460.20 €

1 20 Days 12517060

551.71 €

1 20 Days 15017060

609.43 €

1 20 Days 20015045

538.71 €

1 20 Days 20017045

Tech Support