Overflow wedges / copper alloy / angle selectable / VDI 3357 (DCSHW100-150-45)

Overflow wedges / copper alloy / angle selectable / VDI 3357 DCSHW100-150-45

Product Details:

Manufacturer part number: DCSHW100-150-45

Brand: MISUMI

Price: 498.56

Delivery time: 31 Days


Technical Data:

W (width): 100 mm

L (length): 150 mm

T (thickness): 45 mm


  • New Product

(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCSHW100-150-45

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCSHW100-150-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

498.56 €

1 31 Days 10015045

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

This page is Overflow wedges / copper alloy / angle selectable / VDI 3357, part number DCSHW100-150-45.
You can find the detail information about specifications and dimensions on part number DCSHW100-150-45.

Variation of this product

Part Number
DCSHW100-170-45
DCSHW100-170-60
DCSHW125-150-45
DCSHW125-170-45
DCSHW125-170-60
DCSHW150-150-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

563.14 €

1 31 Days 10017045

730.97 €

1 31 Days 10017060

606.98 €

1 31 Days 12515045

686.38 €

1 31 Days 12517045

554.41 €

1 31 Days 12517060

725.86 €

1 31 Days 15015045

Tech Support