Prismatic guideways / sliding block / solid lubricant / VDI 3357 (DCBP65-250-44)

Prismatic guideways / sliding block / solid lubricant / VDI 3357 DCBP65-250-44

Product Details:

Manufacturer part number: DCBP65-250-44

Brand: MISUMI

Price: 492.79

Delivery time: 31 Days


Technical Data:

W (width): 65 mm

L (length): 250 mm

T (thickness): 44 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCBP65-250-44

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCBP65-250-44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

492.79 €

1 31 Days 6525044

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

This page is Prismatic guideways / sliding block / solid lubricant / VDI 3357, part number DCBP65-250-44.
You can find the detail information about specifications and dimensions on part number DCBP65-250-44.

Variation of this product

Part Number
DCBP125-150-52
DCBP125-200-47
DCBP125-200-52
DCBP125-250-47
DCBP125-250-52
DCBP65-300-44
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

662.95 €

1 31 Days 12515052

873.15 €

1 31 Days 12520047

874.57 €

1 31 Days 12520052

1,082.72 €

1 31 Days 12525047

1,083.93 €

1 31 Days 12525052

582.49 €

1 31 Days 6530044

Tech Support