Slide rails / copper alloy / solid lubricant / VDI 3357 (DCSPW25-110-12)

Slide rails / copper alloy / solid lubricant / VDI 3357 DCSPW25-110-12

Product Details:

Manufacturer part number: DCSPW25-110-12

Brand: MISUMI

Price: 40.68

Delivery time: 28 Days


Technical Data:

W (width): 25 mm

L (length): 110 mm

T (thickness): 12 mm


  • New Product

(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCSPW25-110-12

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCSPW25-110-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

40.68 €

1 28 Days 2511012

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

This page is Slide rails / copper alloy / solid lubricant / VDI 3357, part number DCSPW25-110-12.
You can find the detail information about specifications and dimensions on part number DCSPW25-110-12.

Variation of this product

Part Number
DCSPW25-110-15
DCSPW25-120-12
DCSPW25-120-15
DCSPW60-125-30
DCSPW60-125-40
DCSPW60-150-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

47.74 €

1 29 Days 2511015

43.40 €

1 29 Days 2512012

50.72 €

1 29 Days 2512015

186.07 €

1 26 Days 6012530

239.23 €

1 26 Days 6012540

216.51 €

1 29 Days 6015030

Tech Support