Cover strips / copper alloy / solid lubricant / VDI 3357 (DCUPW85-250-30)

Cover strips / copper alloy / solid lubricant / VDI 3357 DCUPW85-250-30

Product Details:

Manufacturer part number: DCUPW85-250-30

Brand: MISUMI

Price: 387.57

Delivery time: 26 Days


Technical Data:

W (width): 85 mm

L (length): 250 mm

T (thickness): 30 mm


  • New Product

(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCUPW85-250-30

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCUPW85-250-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

387.57 €

1 26 Days 8525030

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

This page is Cover strips / copper alloy / solid lubricant / VDI 3357, part number DCUPW85-250-30.
You can find the detail information about specifications and dimensions on part number DCUPW85-250-30.

Variation of this product

Part Number
DCUPW100-200-30
DCUPW100-250-25
DCUPW100-250-30
DCUPW85-300-28
DCUPW85-300-30
DCUPW85-350-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

369.84 €

1 31 Days 10020030

380.60 €

1 31 Days 10025025

448.44 €

1 31 Days 10025030

427.14 €

1 31 Days 8530028

462.67 €

1 26 Days 8530030

496.45 €

1 31 Days 8535028

Tech Support