Spring plungers / with gas spring / VW 39D 972

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DPJGS50
DPJGS65
DPJGS80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length) S (Stroke)
(mm)

105.31 €

1 25 Days 18250

110.54 €

1 25 Days 20065

119.14 €

1 25 Days 22080

Loading...

  1. 1

Basic information

Material Gas Spring: Steel Hardness 58~62 HRC Standard VW Standard

Tech Support