Insertion guides for large tools / heat-treatable steel / hardened / round profile / slotted hole, dowel pin core bore / VW 39D 807 (DVNGA65)

Insertion guides for large tools / heat-treatable steel / hardened / round profile / slotted hole, dowel pin core bore / VW 39D 807 DVNGA65

Product Details:

Manufacturer part number: DVNGA65

Brand: MISUMI

Price: 28.89

Delivery time: 6 Days


Technical Data:

L (Length): 65 mm

Hardness: -

Alterations: -


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVNGA65

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DVNGA65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
Hardness Alterations

28.89 €

1 6 Days 65--

Loading...

  1. 1

Basic information

Material CK60 (forged) Standard VW Standard

This page is Insertion guides for large tools / heat-treatable steel / hardened / round profile / slotted hole, dowel pin core bore / VW 39D 807, part number DVNGA65.
You can find the detail information about specifications and dimensions on part number DVNGA65.

Variation of this product

Part Number
DVNGA150-HTC
DVNGA180
DVNGA180-HTC
DVNGA65-HTC
DVNGA90
DVNGA90-HTC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L (Length)
(mm)
Hardness Alterations

44.72 €

1 6 Days 15056~60 HRC with 2 mm surface hardenSurface Harden Treatment

38.07 €

1 6 Days 180--

48.45 €

1 6 Days 18056~60 HRC with 2 mm surface hardenSurface Harden Treatment

41.93 €

1 6 Days 6556~60 HRC with 2 mm surface hardenSurface Harden Treatment

35.64 €

1 6 Days 90--

41.93 €

1 6 Days 9056~60 HRC with 2 mm surface hardenSurface Harden Treatment

Tech Support