Insertion guides for large tools / heat-treatable steel / round profile / slotted hole, dowel pin core bore / VW 39D 807

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

Insertion guides for large tools / heat-treatable steel / round profile / slotted hole, dowel pin core bore / VW 39D 807
Permissible deviations for dimensions without tolerance specification as per DIN ISO 2768-m
 
           CK60(forged)
 54~60HRC

Specifications table

VW CodeCatalog No.
39D 807/2DVNGB65
90
120
150
180
250
300
350

Order

Insertion guides for large tools / heat-treatable steel / round profile / slotted hole, dowel pin core bore / VW 39D 807

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DVNGB65
DVNGB90
DVNGB120
DVNGB150
DVNGB180
DVNGB250
DVNGB300
DVNGB350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)

50.36 €

1 6 Days 65

50.20 €

1 7 Days 90

50.88 €

1 6 Days 120

51.25 €

1 6 Days 150

51.34 €

1 6 Days 180

56.84 €

1 6 Days 250

59.63 €

1 6 Days 300

62.43 €

1 6 Days 350

Loading...

  1. 1

Basic information

Material CK60 (forged) Hardness 54~60 HRC Standard VW Standard

Tech Support