Guide bushes for ball cages / flange flattened on one side / steel / ~ISO 9448-5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGBI5S15-29
DGBI5S15-36
DGBI5S16-29
DGBI5S16-36
DGBI5S19-38
DGBI5S19-45
DGBI5S19-52
DGBI5S20-38
DGBI5S20-45
DGBI5S20-52
DGBI5S24-38
DGBI5S24-55
DGBI5S24-62
DGBI5S25-38
DGBI5S25-55
DGBI5S25-62
DGBI5S30-45
DGBI5S30-62
DGBI5S30-72
DGBI5S32-45
DGBI5S32-62
DGBI5S32-72
DGBI5S38-55
DGBI5S38-67
DGBI5S38-77
DGBI5S40-55
DGBI5S40-67
DGBI5S40-77
DGBI5S48-62
DGBI5S48-89
DGBI5S48-102
DGBI5S50-62
DGBI5S50-89
DGBI5S50-102
DGBI5S60-89
DGBI5S60-102
DGBI5S63-89
DGBI5S63-102
DGBI5S80-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
D (Pillar outer diameter)
(mm)

50.87 €

1 6 Days 2915

52.17 €

1 6 Days 3615

50.87 €

1 6 Days 2916

52.17 €

1 6 Days 3616

50.56 €

1 6 Days 3819

52.62 €

1 6 Days 4519

57.10 €

1 6 Days 5219

50.56 €

1 6 Days 3820

52.62 €

1 6 Days 4520

57.10 €

1 6 Days 5220

58.09 €

1 6 Days 3824

61.40 €

1 6 Days 5524

70.04 €

1 6 Days 6224

58.09 €

1 6 Days 3825

61.40 €

1 6 Days 5525

70.04 €

1 6 Days 6225

65.41 €

1 6 Days 4530

70.79 €

1 6 Days 6230

81.15 €

1 6 Days 7230

65.41 €

1 6 Days 4532

70.79 €

1 6 Days 6232

81.15 €

1 6 Days 7232

88.73 €

1 6 Days 5538

95.72 €

1 6 Days 6738

103.74 €

1 6 Days 7738

88.73 €

1 6 Days 5540

95.72 €

1 6 Days 6740

103.74 €

1 6 Days 7740

102.83 €

1 6 Days 6248

116.71 €

1 6 Days 8948

122.92 €

1 6 Days 10248

102.83 €

1 6 Days 6250

116.71 €

1 6 Days 8950

122.92 €

1 6 Days 10250

138.86 €

1 6 Days 8960

146.90 €

1 6 Days 10260

138.86 €

1 6 Days 8963

146.90 €

1 6 Days 10263

269.26 €

1 6 Days 12580

Loading...

  1. 1

Basic information

M (Material) 1.7131 Hardness 61~63 HRC Standard ISO 9448-5

Tech Support