Holding pieces for guide posts / for DIN 9825, ISO 9182-5

Holding pieces for guide posts / for DIN 9825, ISO 9182-5
  • Price Down
[Application]
For guide pillars DGPI5S / DGPI5E / DRBI4S / DGBI7S / DGBI6S
  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DFC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DFC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.69 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Material Steel Hardness 40~42 HRC Standard DIN 9825 / ISO 9182-5

This page is Holding pieces for guide posts / for DIN 9825, ISO 9182-5, part number DFC.
You can find the detail information about specifications and dimensions on part number DFC.

Tech Support