Slide plates / steel / 12 mm / VDI 3357 (DMWT60-240)

Slide plates / steel / 12 mm / VDI 3357 DMWT60-240

Product Details:

Manufacturer part number: DMWT60-240

Brand: MISUMI

Price: 55.40

Delivery time: 23 Days


Technical Data:

W (Width): 60 mm

L (Length): 240 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DMWT60-240

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DMWT60-240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

55.40 €

1 23 Days 60240

Loading...

  1. 1

Basic information

Material Steel Hardness 60~64 HRC depth 1 mm (Induction hardened) Standard VDI 3357

This page is Slide plates / steel / 12 mm / VDI 3357, part number DMWT60-240.
You can find the detail information about specifications and dimensions on part number DMWT60-240.

Variation of this product

Part Number
DMWT100-320
DMWT100-340
DMWT100-350
DMWT60-250
DMWT60-260
DMWT60-280
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

101.49 €

1 23 Days 100320

106.29 €

1 23 Days 100340

109.49 €

1 23 Days 100350

57.89 €

1 23 Days 60250

60.03 €

1 23 Days 60260

61.54 €

1 23 Days 60280

Tech Support