Slide plates / copper alloy / solid lubricant / 12 mm / VDI 3357 (DSTW30-80)

Slide plates / copper alloy / solid lubricant / 12 mm / VDI 3357 DSTW30-80

Product Details:

Manufacturer part number: DSTW30-80

Brand: MISUMI

Price: 37.81

Delivery time: 26 Days


Technical Data:

W (Width): 30 mm

L (Length): 80 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSTW30-80

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DSTW30-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

37.81 €

1 26 Days 3080

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3357

This page is Slide plates / copper alloy / solid lubricant / 12 mm / VDI 3357, part number DSTW30-80.
You can find the detail information about specifications and dimensions on part number DSTW30-80.

Variation of this product

Part Number
DSTW30-100
DSTW30-125
DSTW30-160
DSTW40-100
DSTW40-125
DSTW40-160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

45.93 €

1 26 Days 30100

51.34 €

1 26 Days 30125

57.78 €

1 26 Days 30160

53.80 €

1 26 Days 40100

59.67 €

1 26 Days 40125

62.08 €

1 26 Days 40160

Tech Support