Slide plates / steel / 20 mm / VDI 3357

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DMWP50-80
DMWP50-100
DMWP50-125
DMWP50-160
DMWP50-200
DMWP80-50
DMWP80-80
DMWP80-100
DMWP80-125
DMWP80-160
DMWP80-200
DMWP80-250
DMWP80-315
DMWP100-50
DMWP100-80
DMWP100-100
DMWP100-125
DMWP100-160
DMWP100-200
DMWP100-250A
DMWP100-250B
DMWP100-315
DMWP125-50
DMWP125-80
DMWP125-100
DMWP125-125
DMWP125-160
DMWP125-200
DMWP125-250
DMWP125-315
DMWP160-50
DMWP160-80
DMWP160-100
DMWP160-125
DMWP160-160
DMWP160-200A
DMWP160-200B
DMWP160-250A
DMWP160-250B
DMWP160-300
DMWP160-315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)

30.09 €

1 14 Days 5080

32.06 €

1 2 Days 50100

37.83 €

1 14 Days 50125

42.57 €

1 2 Days 50160

51.71 €

1 2 Days 50200

30.77 €

1 14 Days 5050

36.00 €

1 14 Days 8080

39.91 €

1 14 Days 80100

44.77 €

1 2 Days 80125

50.91 €

1 2 Days 80160

58.31 €

1 2 Days 80200

68.40 €

1 14 Days 80250

96.40 €

1 14 Days 80315

33.20 €

1 14 Days 10050

40.51 €

1 2 Days 10080

46.40 €

1 2 Days 100100

50.91 €

1 2 Days 100125

57.97 €

1 2 Days 100160

67.69 €

1 2 Days 100200

83.57 €

1 14 Days 100250A

83.57 €

1 11 Days 100100

97.31 €

1 14 Days 100100

37.37 €

1 14 Days 12550

45.14 €

1 14 Days 12580

52.54 €

1 2 Days 125100

57.51 €

1 2 Days 125125

65.71 €

1 2 Days 125160

78.57 €

1 14 Days 125200

94.09 €

1 14 Days 125250

113.97 €

1 14 Days 125315

43.74 €

1 14 Days 16050

51.49 €

1 14 Days 16080

59.26 €

1 2 Days 160100

65.71 €

1 2 Days 160125

83.77 €

1 2 Days 160160

96.74 €

1 14 Days 160200A

96.74 €

1 11 Days 160200B

115.71 €

1 14 Days 160250A

115.71 €

1 23 Days 160250B

142.69 €

1 11 Days 160300

142.69 €

1 14 Days 160160

Loading...

  1. 1

Basic information

Material Steel Hardness 60~64 HRC depth 1 mm (Induction hardened) Standard VDI 3357

Tech Support