Guide posts / hollow, double internal thread, tapered, groove / similar to VDI 3356 (DGPTB100-450)

Guide posts / hollow, double internal thread, tapered, groove / similar to VDI 3356 DGPTB100-450

Product Details:

Manufacturer part number: DGPTB100-450

Brand: MISUMI

Price: 320.44

Delivery time: 11 Days


Technical Data:

D (Guide diameter): 100 mm

L (Length) (mm): 450 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGPTB100-450

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGPTB100-450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

320.44 €

1 11 Days 100450

Loading...

  1. 1

Basic information

Material Steel Hardness 60~64 HRC depth 1.5 mm (Induction hardened) Standard VDI 3356

This page is Guide posts / hollow, double internal thread, tapered, groove / similar to VDI 3356, part number DGPTB100-450.
You can find the detail information about specifications and dimensions on part number DGPTB100-450.

Variation of this product

Part Number
DGPTB100-315
DGPTB100-355
DGPTB100-400
DGPTB125-355
DGPTB125-400
DGPTB125-450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Guide diameter)
(mm)
L (Length) (mm)
(mm)

210.88 €

1 11 Days 100315

228.12 €

1 11 Days 100355

247.39 €

1 11 Days 100400

336.81 €

1 13 Days 125355

373.09 €

1 18 Days 125400

398.06 €

1 13 Days 125450

Tech Support