Lug guides / copper alloy / solid lubricant / VDI 3387 (DOGZW90-250-45)

Lug guides / copper alloy / solid lubricant / VDI 3387 DOGZW90-250-45

Product Details:

Manufacturer part number: DOGZW90-250-45

Brand: MISUMI

Price: 437.57

Delivery time: 31 Days


Technical Data:

W (Width): 90 mm

L (Length): 250 mm

T (Thickness): 45 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DOGZW90-250-45

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DOGZW90-250-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)
T (Thickness)
(mm)

437.57 €

1 31 Days 9025045

Loading...

  1. 1

Basic information

Material Copper alloy with Special solid lubricant (embedded) Standard VDI 3387

This page is Lug guides / copper alloy / solid lubricant / VDI 3387, part number DOGZW90-250-45.
You can find the detail information about specifications and dimensions on part number DOGZW90-250-45.

Variation of this product

Part Number
DOGZW112-200-45
DOGZW112-224-45
DOGZW112-250-45
DOGZW140-315-45
DOGZW140-400-45
DOGZW140-400-56
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (Width)
(mm)
L (Length)
(mm)
T (Thickness)
(mm)

562.83 €

1 31 Days 11220045

482.22 €

1 31 Days 11222445

695.43 €

1 31 Days 11225045

1,080.16 €

1 31 Days 14031545

1,019.98 €

1 31 Days 14040045

1,266.10 €

1 31 Days 14040056

Tech Support