Manufacturer part number: DCUPS35-160-10
Brand: MISUMI
Price: 35.79 €
Delivery time: 31 Days
W (width): 35 mm
L (length): 160 mm
T (thickness): 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCUPS35-160-10
3D preview is not available, because the part number has not yet been determined.
Material | Steel with Special solid lubricant (embedded) | Hardness | 60~64 HRC depth 1 mm (Induction hardened) | Standard | VDI 3357 |
---|
This page is Cover strips / steel / solid lubricant / VDI 3357, part number DCUPS35-160-10.
You can find the detail information about specifications and dimensions on part number DCUPS35-160-10.
Part Number |
---|
DCUPS100-200-30 |
DCUPS100-250-25 |
DCUPS100-250-30 |
DCUPS35-200-10 |
DCUPS35-250-10 |
DCUPS45-160-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | W (width) (mm) | L (length) (mm) | T (thickness) (mm) |
---|---|---|---|---|---|---|---|
221.84 € | 1 | 31 Days | 100 | 200 | 30 | ||
230.53 € | 1 | 31 Days | 100 | 250 | 25 | ||
269.08 € | 1 | 31 Days | 100 | 250 | 30 | ||
41.01 € | 1 | 31 Days | 35 | 200 | 10 | ||
47.72 € | 1 | 31 Days | 35 | 250 | 10 | ||
55.38 € | 1 | 31 Days | 45 | 160 | 15 |