Cover strips / steel / VDI 3357 (DCUPSN35-160-10)

Cover strips / steel / VDI 3357 DCUPSN35-160-10

Product Details:

Manufacturer part number: DCUPSN35-160-10

Brand: MISUMI

Price: 34.59

Delivery time: 31 Days


Technical Data:

W (width): 35 mm

L (length): 160 mm

T (thickness): 10 mm


(i)Remark

  • Screws are not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DCUPSN35-160-10

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCUPSN35-160-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

34.59 €

1 31 Days 3516010

Loading...

  1. 1

Basic information

Material Steel Hardness 60~64 HRC depth 1 mm (Induction hardened) Standard VDI 3357

This page is Cover strips / steel / VDI 3357, part number DCUPSN35-160-10.
You can find the detail information about specifications and dimensions on part number DCUPSN35-160-10.

Variation of this product

Part Number
DCUPSN100-200-30
DCUPSN100-250-25
DCUPSN100-250-30
DCUPSN35-200-10
DCUPSN35-250-10
DCUPSN45-160-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

206.40 €

1 31 Days 10020030

214.48 €

1 31 Days 10025025

249.80 €

1 31 Days 10025030

39.48 €

1 31 Days 3520010

45.72 €

1 31 Days 3525010

53.00 €

1 31 Days 4516015

Tech Support