Manufacturer part number: DVMLTCA100
Brand: MISUMI
Price: 144.00 €
Delivery time: 10 Days
D (Diameter): 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DVMLTCA100
3D preview is not available, because the part number has not yet been determined.
Material | 16MnCr5 | Hardness | 60~64 HRC | Standard | VW Standard |
---|
This page is Cone spacers / VW 39V 1168, part number DVMLTCA100.
You can find the detail information about specifications and dimensions on part number DVMLTCA100.
Part Number |
---|
DVMLTCA120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (Diameter) (mm) |
---|---|---|---|---|---|
172.80 € | 1 | 10 Days | 120 |