Cone spacers / flange flattened on one side / VW 39V 1168 (DVMLTCD120)

Cone spacers / flange flattened on one side / VW 39V 1168 DVMLTCD120

Product Details:

Manufacturer part number: DVMLTCD120

Brand: MISUMI

Price: 172.80

Delivery time: 10 Days


Technical Data:

D (Diameter): 120 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVMLTCD120

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DVMLTCD120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Diameter)
(mm)

172.80 €

1 10 Days 120

Loading...

  1. 1

Basic information

Material 16MnCr5 Hardness 60~64 HRC Standard VW Standard

This page is Cone spacers / flange flattened on one side / VW 39V 1168, part number DVMLTCD120.
You can find the detail information about specifications and dimensions on part number DVMLTCD120.

Variation of this product

Part Number
DVMLTCD100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Diameter)
(mm)

144.00 €

1 10 Days 100

Tech Support