Lifting pins / lateral through hole / steel / VDI 3366, VW 39D 876 (DVCHP20)

Lifting pins / lateral through hole / steel / VDI 3366, VW 39D 876 DVCHP20

Product Details:

Manufacturer part number: DVCHP20

Brand: MISUMI

Price: 10.60

Delivery time: 10 Days


Technical Data:

L (Length): 80 mm

B (Width): 20 mm

Hole Type: A

Reccomended Screw size: M8×30


(i)Remark

  • Always use minimum 2 pieces of DVCHP.
  • Follow tightening torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVCHP20

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DVCHP20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L (Length)
(mm)
B (Width)
(mm)
Hole Type Reccomended Screw size

10.60 €

1 10 Days 8020AM8×30

Loading...

  1. 1

Basic information

Material CK45 (tempered 70~800 N/mm²) Standard VDI 3366

This page is Lifting pins / lateral through hole / steel / VDI 3366, VW 39D 876, part number DVCHP20.
You can find the detail information about specifications and dimensions on part number DVCHP20.

Variation of this product

Part Number
DVCHP100
DVCHP120
DVCHP25
DVCHP35
DVCHP40
DVCHP50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L (Length)
(mm)
B (Width)
(mm)
Hole Type Reccomended Screw size

151.91 €

1 10 Days 250100BM24×110

295.31 €

1 10 Days 300120BM30×130

12.26 €

1 10 Days 9025AM10×35

16.63 €

1 10 Days 10035AM12×40

19.37 €

1 10 Days 12040AM16×55

29.31 €

1 10 Days 14050AM20×70

Tech Support