Thrust plates for gas springs / round / VW 39D 847 (DGSBPR98)

Thrust plates for gas springs / round / VW 39D 847 DGSBPR98

Product Details:

Manufacturer part number: DGSBPR98

Brand: MISUMI

Price: 67.34

Delivery time: 20 Days


Technical Data:

D (Diameter): 98 mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGSBPR98

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DGSBPR98
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Diameter)
(mm)

67.34 €

1 20 Days 98

Loading...

  1. 1

Basic information

Material 90MnCrV8 Hardness 56~60 HRC Standard VW Standard

This page is Thrust plates for gas springs / round / VW 39D 847, part number DGSBPR98.
You can find the detail information about specifications and dimensions on part number DGSBPR98.

Variation of this product

Part Number
DGSBPR113
DGSBPR128
DGSBPR143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Diameter)
(mm)

79.34 €

1 20 Days 113

91.34 €

1 20 Days 128

109.60 €

1 20 Days 143

Tech Support