Washers / steel / VW 39D 869 (DUHW35)

Washers / steel / VW 39D 869 DUHW35

Product Details:

Manufacturer part number: DUHW35

Brand: MISUMI

Price: 4.74

Delivery time: 20 Days


Technical Data:

D (Diameter): 35 mm

L (Length): 25 mm


(i)Remark

  • Urethane is not included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DUHW35

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DUHW35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D (Diameter)
(mm)
L (Length)
(mm)

4.74 €

1 20 Days 3525

Loading...

  1. 1

Basic information

Material Steel Standard VW Standard

This page is Washers / steel / VW 39D 869, part number DUHW35.
You can find the detail information about specifications and dimensions on part number DUHW35.

Variation of this product

Part Number
DUHW100
DUHW130
DUHW40
DUHW50
DUHW65
DUHW80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D (Diameter)
(mm)
L (Length)
(mm)

18.46 €

1 20 Days 10080

25.34 €

1 20 Days 130100

5.31 €

1 20 Days 4032

6.69 €

1 20 Days 5040

9.06 €

1 20 Days 6550

13.91 €

1 20 Days 8063

Tech Support